Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Stainless Steel Drive Shaft 1 1/2 - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
901080
PN
Part Number
SD
Screw Diameter
6,9
MAT
Material
Stainless Steel
A
Drive Shaft Diameter
1 1/2 Inch
B
9.000 Inch
C
2.130 Inch
D
3.000 Inch
E
Hole Diameter
17/32 Inch
V
Inch
W
Weight
lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models