Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Stainless Steel Drive Shaft 2 7/16_M - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
903082
PN
Part Number
SD
Screw Diameter
12,14
MAT
Material
Stainless Steel
A
Drive Shaft Diameter
61.91 mm
B
246.000 mm
C
70.000 mm
D
76.000 mm
E
Hole Diameter
16.67 mm
V
Inch
W
Weight
lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models