Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-GE G1/2-AG 10
Bill of material
SCHMALZ 10.08.02.00253 STV-GE G1/2-AG 10
NAME
Name
10_08_02_00253
NNCUSTOM
STV-GE G1/2-AG 10
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STV-GE G1/2-AG 10
LINACUSTOM
STV-GE G1/2-AG 10
ARTNR
Order number
10.08.02.00253
C127
d
10 mm
C121
D
16.5 mm
C132
G1
G1/2"-AG
C111
L
18.5 mm
C109
L1
28 mm
C110
L2
12.5 mm
C133
LG1
9.5 mm
C140
SW1
24 mm
C613
Material
Messing
C575
Weight
43 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型