Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-GE G1/2-AG 12
Bill of material
SCHMALZ 10.08.02.00210 STV-GE G1/2-AG 12
NAME
Name
10_08_02_00210
NNCUSTOM
STV-GE G1/2-AG 12
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STV-GE G1/2-AG 12
LINACUSTOM
STV-GE G1/2-AG 12
ARTNR
Order number
10.08.02.00210
C127
d
12 mm
C124
dn
9 mm
C121
D
19.5 mm
C132
G1
G1/2"-AG
C111
L
24 mm
C109
L1
33.5 mm
C110
L2
18 mm
C133
LG1
9.5 mm
C140
SW1
24 mm
C613
Material
Messing
C575
Weight
53 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models