Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-GE G1/4-AG 4
Bill of material
SCHMALZ 10.08.02.00203 STV-GE G1/4-AG 4
NAME
Name
10_08_02_00203
NNCUSTOM
STV-GE G1/4-AG 4
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STV-GE G1/4-AG 4
LINACUSTOM
STV-GE G1/4-AG 4
ARTNR
Order number
10.08.02.00203
C127
d
4 mm
C124
dn
2 mm
C121
D
8.6 mm
C132
G1
G1/4"-AG
C111
L
11.8 mm
C109
L1
19.6 mm
C110
L2
7.3 mm
C133
LG1
7.8 mm
C140
SW1
17 mm
C613
Material
Messing
C575
Weight
15 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models