Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-GE G1/4-AG 6
Bill of material
SCHMALZ 10.08.02.00205 STV-GE G1/4-AG 6
NAME
Name
10_08_02_00205
NNCUSTOM
STV-GE G1/4-AG 6
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STV-GE G1/4-AG 6
LINACUSTOM
STV-GE G1/4-AG 6
ARTNR
Order number
10.08.02.00205
C127
d
6 mm
C124
dn
4 mm
C121
D
11.2 mm
C132
G1
G1/4"-AG
C111
L
15.2 mm
C109
L1
23 mm
C110
L2
10.7 mm
C133
LG1
7.8 mm
C140
SW1
17 mm
C613
Material
Messing
C575
Weight
18 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models