Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-GE G3/8-AG 8
Bill of material
SCHMALZ 10.08.02.00237 STV-GE G3/8-AG 8
NAME
Name
10_08_02_00237
NNCUSTOM
STV-GE G3/8-AG 8
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STV-GE G3/8-AG 8
LINACUSTOM
STV-GE G3/8-AG 8
ARTNR
Order number
10.08.02.00237
C127
d
8 mm
C124
dn
6 mm
C121
D
14.6 mm
C132
G1
G3/8"-AG
C111
L
17.4 mm
C109
L1
25 mm
C110
L2
11.8 mm
C133
LG1
7.6 mm
C140
SW1
20 mm
C613
Material
Messing
C575
Weight
25 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models