Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-GE M5-AG 4
Bill of material
SCHMALZ 10.08.02.00200 STV-GE M5-AG 4
NAME
Name
10_08_02_00200
NNCUSTOM
STV-GE M5-AG 4
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STV-GE M5-AG 4
LINACUSTOM
STV-GE M5-AG 4
ARTNR
Order number
10.08.02.00200
C127
d
4 mm
C124
dn
2 mm
C121
D
7.9 mm
C132
G1
M5-AG
C111
L
15 mm
C109
L1
19.5 mm
C110
L2
11.4 mm
C133
LG1
4.5 mm
C140
SW1
8 mm
C613
Material
Messing
C575
Weight
5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models