Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-GE M5-AG 6
Bill of material
SCHMALZ 10.08.02.00201 STV-GE M5-AG 6
NAME
Name
10_08_02_00201
NNCUSTOM
STV-GE M5-AG 6
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STV-GE M5-AG 6
LINACUSTOM
STV-GE M5-AG 6
ARTNR
Order number
10.08.02.00201
C127
d
6 mm
C124
dn
2 mm
C121
D
9.9 mm
C132
G1
M5-AG
C111
L
18.8 mm
C109
L1
23.3 mm
C110
L2
14.3 mm
C133
LG1
4.5 mm
C140
SW1
10 mm
C613
Material
Messing
C575
Weight
8 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型