Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-T G1/4-AG 6
Bill of material
SCHMALZ 10.09.02.00042 STV-T G1/4-AG 6
NAME
Name
10_09_02_00042
NNCUSTOM
STV-T G1/4-AG 6
NTCUSTOM
Steckverschraubung-T
NBCUSTOM
STV-T G1/4-AG 6
LINACUSTOM
STV-T G1/4-AG 6
ARTNR
Order number
10.09.02.00042
C127
d
6 mm
C124
dn
4 mm
C119
D1
11.3 mm
C132
G1
G1/4"-AG
C117
H
12.6 mm
C115
H1
18.4 mm
C111
L
41 mm
C133
LG1
7.6 mm
C140
SW1
17 mm
C613
Material
Messing
C575
Weight
32.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models