Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-T G1/8-AG 8
Bill of material
SCHMALZ 10.09.02.00041 STV-T G1/8-AG 8
NAME
Name
10_09_02_00041
NNCUSTOM
STV-T G1/8-AG 8
NTCUSTOM
Steckverschraubung-T
NBCUSTOM
STV-T G1/8-AG 8
LINACUSTOM
STV-T G1/8-AG 8
ARTNR
Order number
10.09.02.00041
C127
d
8 mm
C124
dn
5.5 mm
C119
D1
14.1 mm
C132
G1
G1/8"-AG
C117
H
15 mm
C115
H1
22 mm
C111
L
48.7 mm
C133
LG1
5.5 mm
C140
SW1
13 mm
C613
Material
Messing
C575
Weight
51.6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models