Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-W G1/2-AG 10
Bill of material
SCHMALZ 10.08.02.00256 STV-W G1/2-AG 10
NAME
Name
10_08_02_00256
NNCUSTOM
STV-W G1/2-AG 10
NTCUSTOM
Steckverschraubung-Winkel
NBCUSTOM
STV-W G1/2-AG 10
LINACUSTOM
STV-W G1/2-AG 10
ARTNR
Order number
10.08.02.00256
C127
d
10 mm
C124
dn
8 mm
C119
D1
16.6 mm
C132
G1
G1/2"-AG
C117
H
17.6 mm
C115
H1
26.5 mm
C111
L
27 mm
C109
L1
40 mm
C133
LG1
9.5 mm
C140
SW1
24 mm
C1625
SW3
18 mm
C613
Material
Messing vernickelt
C575
Weight
72 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models