Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-W G1/8-AG 8
Bill of material
SCHMALZ 10.08.02.00160 STV-W G1/8-AG 8
NAME
Name
10_08_02_00160
NNCUSTOM
STV-W G1/8-AG 8
NTCUSTOM
Steckverschraubung-Winkel
NBCUSTOM
STV-W G1/8-AG 8
LINACUSTOM
STV-W G1/8-AG 8
ARTNR
Order number
10.08.02.00160
C127
d
8 mm
C124
dn
5.5 mm
C119
D1
14.6 mm
C132
G1
G1/8"-AG
C117
H
13.7 mm
C115
H1
21.8 mm
C111
L
24 mm
C109
L1
32 mm
C133
LG1
5.7 mm
C140
SW1
13 mm
C1625
SW3
16 mm
C613
Material
Messing vernickelt
C575
Weight
43 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models