Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-W M5-AG 6
Bill of material
SCHMALZ 10.08.02.00235 STV-W M5-AG 6
NAME
Name
10_08_02_00235
NNCUSTOM
STV-W M5-AG 6
NTCUSTOM
Steckverschraubung-Winkel
NBCUSTOM
STV-W M5-AG 6
LINACUSTOM
STV-W M5-AG 6
ARTNR
Order number
10.08.02.00235
C127
d
6 mm
C124
dn
2.5 mm
C119
D1
9.9 mm
C132
G1
M5-AG
C117
H
8.7 mm
C115
H1
13.6 mm
C111
L
19.7 mm
C109
L1
24.7 mm
C133
LG1
4.7 mm
C140
SW1
8 mm
C1625
SW3
10 mm
C613
Material
Messing vernickelt
C575
Weight
16 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schmalz
    Screw in Push Fittings - STV-W G1/8-AG 6
    Schmalz
    Spring plunger FSTIm
    Schmalz
    Vacuum / Compressed-Air Hoses VSL - VSL 6-4 PE
    Schmalz
    Spring plunger FSTE-HD
    Schmalz
    Accessories Needle Grippers SNG-V - BEF-PL 31x34x11.5 G1/4-IG SNG
Previews
3D
Dimension
2D
Download CAD models