Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-WF G1/4-AG 6
Bill of material
SCHMALZ 10.08.02.00169 STV-WF G1/4-AG 6
NAME
Name
10_08_02_00169
NNCUSTOM
STV-WF G1/4-AG 6
NTCUSTOM
Steckverschraubung-Winkel
NBCUSTOM
STV-WF G1/4-AG 6
LINACUSTOM
STV-WF G1/4-AG 6
ARTNR
Order number
10.08.02.00169
C127
d
6 mm
C124
dn
7.2 mm
C119
D1
11.8 mm
C132
G1
G1/4"-AG
C117
H
9.8 mm
C115
H1
23.9 mm
C111
L
22.9 mm
C109
L1
32.9 mm
C133
LG1
6.7 mm
C140
SW1
17 mm
C1625
SW3
20 mm
C613
Material
Messing vernickelt
C575
Weight
57 g
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD