Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-WF G1/8-AG 10
Bill of material
SCHMALZ 10.08.02.00257 STV-WF G1/8-AG 10
NAME
Name
10_08_02_00257
NNCUSTOM
STV-WF G1/8-AG 10
NTCUSTOM
Steckverschraubung-Winkel
NBCUSTOM
STV-WF G1/8-AG 10
LINACUSTOM
STV-WF G1/8-AG 10
ARTNR
Order number
10.08.02.00257
C127
d
10 mm
C124
dn
10 mm
C119
D1
16.7 mm
C132
G1
G1/8"-AG
C117
H
9.8 mm
C115
H1
23.6 mm
C111
L
25.2 mm
C109
L1
33.6 mm
C133
LG1
5 mm
C140
SW1
14 mm
C1625
SW3
17 mm
C613
Material
Messing vernickelt
C575
Weight
49 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir