Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-WF G3/8-AG 10
Bill of material
SCHMALZ 10.08.02.00259 STV-WF G3/8-AG 10
NAME
Name
10_08_02_00259
NNCUSTOM
STV-WF G3/8-AG 10
NTCUSTOM
Steckverschraubung-Winkel
NBCUSTOM
STV-WF G3/8-AG 10
LINACUSTOM
STV-WF G3/8-AG 10
ARTNR
Order number
10.08.02.00259
C127
d
10 mm
C124
dn
9.4 mm
C119
D1
16.7 mm
C132
G1
G3/8"-AG
C117
H
10 mm
C115
H1
24.9 mm
C111
L
29.2 mm
C109
L1
40.1 mm
C133
LG1
6.7 mm
C140
SW1
22 mm
C1625
SW3
22 mm
C613
Material
Messing vernickelt
C575
Weight
81 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models