Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STVI-GE G1/4-IG 10
Bill of material
SCHMALZ 10.08.02.00260 STVI-GE G1/4-IG 10
NAME
Name
10_08_02_00260
NNCUSTOM
STVI-GE G1/4-IG 10
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STVI-GE G1/4-IG 10
LINACUSTOM
STVI-GE G1/4-IG 10
ARTNR
Order number
10.08.02.00260
C127
d
10 mm
C124
dn
8 mm
C121
D
16.5 mm
C132
G1
G1/4"-IG
C111
L
37 mm
C110
L2
17.5 mm
C133
LG1
12 mm
C140
SW1
17 mm
C613
Material
Messing
C575
Weight
34 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models