Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STVI-GE G1/4-IG 4
Bill of material
SCHMALZ 10.08.02.00152 STVI-GE G1/4-IG 4
NAME
Name
10_08_02_00152
NNCUSTOM
STVI-GE G1/4-IG 4
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STVI-GE G1/4-IG 4
LINACUSTOM
STVI-GE G1/4-IG 4
ARTNR
Order number
10.08.02.00152
C127
d
4 mm
C121
D
8.5 mm
C132
G1
G1/4"-IG
C111
L
30.5 mm
C110
L2
9.5 mm
C133
LG1
12 mm
C140
SW1
17 mm
C613
Material
Messing
C575
Weight
25 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models