Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STVI-GE G1/4-IG 6
Bill of material
SCHMALZ 10.08.02.00153 STVI-GE G1/4-IG 6
NAME
Name
10_08_02_00153
NNCUSTOM
STVI-GE G1/4-IG 6
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STVI-GE G1/4-IG 6
LINACUSTOM
STVI-GE G1/4-IG 6
ARTNR
Order number
10.08.02.00153
C127
d
6 mm
C121
D
11.5 mm
C132
G1
G1/4"-IG
C111
L
30.5 mm
C110
L2
12 mm
C133
LG1
12 mm
C140
SW1
17 mm
C613
Material
Messing
C575
Weight
27 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models