Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - SVB-T 12
Bill of material
SCHMALZ 10.09.02.00023 SVB-T 12
NAME
Name
10_09_02_00023
NNCUSTOM
SVB-T 12
NTCUSTOM
Steckverbindung-T
NBCUSTOM
SVB-T 12
LINACUSTOM
SVB-T 12
ARTNR
Order number
10.09.02.00023
C127
d
12 mm
C119
D1
19.9 mm
C117
H
34 mm
C115
H1
44 mm
C111
L
69 mm
C613
Material
Messing
C575
Weight
115 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models