Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - SVB-T 6
Bill of material
SCHMALZ 10.09.02.00021 SVB-T 6
NAME
Name
10_09_02_00021
NNCUSTOM
SVB-T 6
NTCUSTOM
Steckverbindung-T
NBCUSTOM
SVB-T 6
LINACUSTOM
SVB-T 6
ARTNR
Order number
10.09.02.00021
C127
d
6 mm
C119
D1
11.9 mm
C117
H
21 mm
C115
H1
27 mm
C111
L
42 mm
C613
Material
Messing
C575
Weight
25 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir