Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Screw Jacks Type RF with Trapezoidal screw TGS
Bill of material
C15-RF-8-T60x24P12-100-249-Z-NEF-0-0-1
BG
Overall size
USH
Transmission ratio
SPINDEL
Screw
MHK
Maximum lifting force
kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
GL
useable thread length GL
mm
INFO
Note
If a different thread length is required, the stroke must be increased.
SE
Screw end
MT
Nut type
RF
Direction of the flange side
ZUBEHOER
Screw cover
WELLENENDE
Shaft end (standard, side A, side B)
EINBAULAGE
Mounting position
POS
Piston position
mm
Enter value for POS
Piston position
mm
cm
inch
ft
HPUH
Stroke per revolution of the drive shaft (mm) - High travel speed
mm
HPUL
Stroke per revolution of the drive shaft (mm) - low travel speed
mm
WGH
Efficiency (%) - fast ratio
WGL
Efficiency (%) - slow ratio
GWOH
Weight (kg) - without Stroke
kg
GWMH
Weight (kg per 100 mm Stroke)
kg
WG
Material housing
EN-GJS-520-15
A1
mm
A2
mm
A3
mm
AA1
a1
mm
AA2
a2
mm
AA3
a3
mm
B1
mm
B2
mm
B3
mm
BB2
b1
mm
BB3
b2
mm
C2
mm
C3
mm
C4
mm
C5
mm
C6
mm
C7
mm
C8
mm
CC1
c1
mm
CC2
c2
mm
CC3
c3
mm
D1
Ø D1k6
mm
D2
Ø D2h7
mm
D3
mm
D4TR
D4Tr
D5
mm
D6
E1
mm
E2
mm
F1
mm
F2
mm
F3
mm
F4
mm
CNSCTN
Customs tariff number
84834025
STDDTIME
Standard delivery time
The current delivery time for configurable worm gear screw jacks is 4-8 weeks, depending on the order situation. Please enquire for shorter delivery times.
USECASE
Anwendungsfall
Anwendungsfall anzeigen
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models