Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-8-3-70T
Bill of material
SCS-8-3-70T
PN
Part Number
SCS-8-3-70T
DESC
Description
SMD Current Transformer 2.70mH @ 100Khz\100mV, Sec. 1.00Ω Max, Pri. ref. 0.0039Ω
PT
Product Type
Standard
MOUNTING
Mounting
Surface Mount
INDUCTANCE
Inductance
2700
DCR
DCR PRI
0,0039 mΩ
TRPS
Turns Ratio PRI: SEC
70:1
PLATFORM
Platform
SMT
MAXHEIGHT
Max Height
7,80 mm
DIMENSIONS
Dimensions
11.0 X 13.0 X 7.8 mm
PACKAGING
Packaging
Boxes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models