Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS
Description
SCS3 - selfdrilling screw for wood to metal
Bill of material
SFS SCS3/25-7982/PH2-4,8X42 selfdrilling screw for wood to metal
CNSORDERNO
Description
TYP
Type
SCS3
KOPF
Head shape
Countersunk head
TEXT1
Text Line 1 (Product)
selfdrilling screw for wood to metal
TEXT2
Text Line 2 (Product)
fastener: stainless steel A2 / AISI 304
TEXT3
Text Line 3 (Product)
drill point: carbon steel
KL
Clamping range
VD
Drilling capacity
3mm
MAT
Material
A2
L
Length
mm
D1
Head diameter
10.0 mm
D2
Diameter
4.8 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models