svenska
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Ewellix
Created: 28.10.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Ewellix
SCU16-003100-0000
Ewellix
Linear Actuators
Control Units
Powered by
CAD模型選擇
{ewellix/linear_actuators/control_units/scu_asmtab.prj},{NB=SCU16-003100-0000},{COMP=Ewellix},{DESC=Control Unit},{TP=SCU},{V=1},{NOC=6},{BAT=1},{TRS=0},{ITF=0},{PPATH=../parts/scu_parts/scu_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Ewellix
描述
SCU - Control Unit
明細表
SCU16-003100-0000
COMP
Company
Ewellix
DESC
Description
Control Unit
TP
Type
SCU
V
Voltage
24 V DC
120 V AC, 60 Hz, class I
230 V AC, 50 Hz, class I
24 V DC
120 V AC, 60 Hz, class I
230 V AC, 50 Hz, class I
V
NOC
Number of channels
6 Channels
6 Channels
BAT
Battery
None
Prepared for mounting of battery
Under floor 2.7 Ah battery mounted
None
Prepared for mounting of battery
Under floor 2.7 Ah battery mounted
TRS
Transformer
None
None
ITF
Interface
Without RS232
With RS232
Without RS232
With RS232
PN
Ordering key
SCU16-003100-0000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EHA1/EHA3/EHA4 - Hand Switch
Ewellix
31.01.2023
VCU - Control Unit
Ewellix
31.01.2023
HSF - Desk Switch
Ewellix
22.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求