Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IMI Norgren
Description
SCVA10 - 3/2 Solenoid actuated safety valves
Bill of material
SCVA101DE1E02400
CNSORDERNO
Order number
PS
Port size
O
Orifice
10 mm
P
Power at 24V d.c.
4.8 W
PR
Pressure range
2 ... 10 bar
F12
Flow 1 >> 2
3400 l/min
F23
Flow 2 >> 3
6500 l/min
PS1
Port size 1
PS2
Port size 2
PS3
Port size 3
S
Solenoid
CNSMASSEXACT
Weight
2.4 kg
INFOWWW
Range Information and Datasheets
Range Information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models