Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dodge
Description
SCXT - Screw Conveyor Shaft Mount Speed Reducer
Bill of material
SCXT-105-ST1-1/2-C6
PN
Part Number
SCXT-105-ST1-1/2-C6
DT
Drive Type
SCXT
CON
Configuration
Screw Conveyor Drive Reducer
GS
Gear Case Size
RA
Ratio
SR
Stages of Reduction
Single Reduction
DSO
Drive Shaft Options
DS
Drive Shaft
SD
Screw Dia.
Inch
ASO
Adapter Style Options
CFO
Cooling Fan Options
ASKO
Auxiliary Seal Kit Options
MMO
Motor Mount Options
MME
Motor Mount E
Inch
RS
Reducer Size
SCXT 105
AGC
AGMA Code
107S05
ACR
Actual Ratio
5.62
BORE
Bore
1 7/16 Inch
SH
Shaft Diameter
1 1/8 Inch
SHKS
Shaft Keyseat
1/4 x 1/8 x 2 Inch
RBWT
Reducer Body Weight
40
DSWT
Drive Shaft Weight
7.2
AS
Adapter Size
C1A
AWT
Adapter Weight
13
NEMA
NEMA Motor Frame
0
A
1.5000 Inch
B
6.00 Inch
C
2.13 Inch
D
3.00 Inch
E
3.22 Inch
F
F Dia.
0.52 Inch
G
11.22 Inch
H
1.44 Inch
J
3.31 Inch
K
9.940 Inch
L
3.75 Inch
M
3.27 Inch
N
0.00 Inch
O
7.13 Inch
P
7.00 Inch
Q
3.38 Inch
MMA
Motor Mount A
0.00 Inch
MMB
Motor Mount B
0.00 Inch
MMC
Motor Mount C
0.00 Inch
MMD
Motor Mount D
0.00 Inch
MMF
Motor Mount F
0.00 Inch
MMG
Motor Mount G
0.00 Inch
STUD
Motor Mount Stud
0
MMWT
Motor Mount Weight
0
CFA
Cooling Fan A
0.00 Inch
CFWT
Cooling Fan Weight
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models