Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
SD M14x1 -2 - Shock absorber
Bill of material
11004988 SD M14x1 -2
BNR
Order number
11004988
TYP
Type
SD M14x1 -2
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
Diameter D1
4 mm
D2
Diameter D2
16 mm
G1
Thread G1
M14x1
L1
Length L1
86 mm
L2
Length L2
20 mm
L3
Length L3
16 mm
L4
Length L4
4 mm
SW
Wrench width SW
16 mm
CTNH
CTN Huttwil
73182910
CTNA
CTN Amberg
84799070
GEW
Weight
0.077 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models