Catalog navigation
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
Dodge
Description
SD Type Metric - QD Bushing
Bill of material
120108
PN
Part Number
BS
Bushing Symbol
MAT
Material
Ductile Iron
BORE
Bore
mm
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref)
mm
BTQ
Bushing Torque Capacity
565 Nm
A
10.9 mm
B
B Diameter
55.4 mm
CI
C Hub Dia.-CI 30 Iron
96.8 mm
CS
C Hub Dia.-Steel
88.9 mm
D
D Diameter
80.8 mm
E
46.0 mm
F
31.8 mm
G
3.1 mm
BC
Bolt Circle
68.3 mm
NS
Bolt Quantity
3
SS
Bolt Size
M6x1 mm
BL
Bolt Lenght
50 mm
ST
Bolt Torque
11.5 Nm
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
16.764 mm
LC
Required Wrench Clearence L-Install Conventional Mounting
69.088 mm
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
52.324 mm
MC
Required Wrench Clearance M-Remove Conventional Mounting
104.902 mm
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
52.324 mm
LR
Required Wrench Clearance L-Install Reverse Mounting
104.902 mm
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
66.802 mm
MR
Required Wrench Clearance M-Remove Reverse Mounting
118.872 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型