Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Dodge
Description
SD Type - QD Bushing
Bill of material
120375
PN
Part Number
BS
Bushing Symbol
BORE
Bore
Inch
BK
Bushing Keyway
Inch
SK
Shaft Keyseat (Ref)
Inch
BTQ
Bushing Torque Capacity
5.000 Lb-in
A
0.43 Inch
B
B Diameter
2.18 Inch
CI
C Hub Dia.-CI 30 Iron
3.81 Inch
CS
C Hub Dia.-Steel
3.50 Inch
D
D Diameter
3.18 Inch
E
1.81 Inch
F
1.25 Inch
G
0.12 Inch
WEIGHT
Average Weight
1.6 Lbs
BC
Bolt Circle
2.69 Inch
NS
Number of Screw
3
SS
Screw Size
1/4x1-7/8 Inch
ST
Screw Torque
108 Lb-in
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.66 Inch
LC
Required Wrench Clearance L-Install Conventional Mounting
2.72 Inch
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
2.06 Inch
MC
Required Wrench Clearance M-Remove Conventional Mounting
4.13 Inch
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
2.06 Inch
LR
Required Wrench Clearance L-Install Reverse Mounting
4.13 Inch
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
2.63 Inch
MR
Required Wrench Clearance M-Remove Reverse Mounting
4.68 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models