Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
RCM
Description
SDJ - Center dowel JEK punches
Bill of material
SDJ 16 63 X P8, W0, R0 B19 A2
D
H
TYP
Typ
B
Range B
mm
Enter value for B
Range B
mm
cm
inch
ft
P
Range P
mm
Enter value for P
Range P
mm
cm
inch
ft
MINW
Min W
mm
W
mm
R
mm
MAXPG
Max P/G
mm
L
Lenght
mm
MAT
Material
RT
0.3 mm
G
mm
FX
FD
mm
FL
ANGLE
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    RCM
    USS - URETHANE STRIPPING SYSTEM
    RCM
    RTN - Head punch retainers
    RCM
    SPU - Straight regular punches
    RCM
    172C - Drill bush with collar DIN 172 shape A
    RCM
    ESF-T - Ejector pin hardened DIN 1530 Shape AH / ISO 6751
    RCM
    BES - Sleeve ejector hardened DIN16756 Shape ET
    RCM
    SMB - ISO 8977 - Headed matrix ISO8977
    RCM
    SER - Extended regular punches
    RCM
    TCS-S - Guide pillar with centering collar
    RCM
    RRP - Sqared and Ground Plates
    RCM
    ECBM - Ejector pin black nitrided DIN 1530 Shape A / ISO 6751
    RCM
    USM - Urethane strippers
    RCM
    SBR - ISO 8020 A - Regular punches blanks
    RCM
    RBR - Reinforce head shearing, regular punches blanks
Previews
3D
Dimension
2D
Download CAD models