Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AIRBEST
Description
SDL - Annular suction cup
Bill of material
SDL100N-G1F
MODEL
Model
SDL
DS
Specifications
100 mm
MS
Material&specification
CF
Connection thread
D
100 mm
D1
d
47.5 mm
H
21 mm
Y
5 mm
A
74 mm
G
G1/8
G1
9.728 mm
LG
11.5 mm
LM
9 mm
INFOTEXT
Reference
PDF file
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models