Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWBS-19C - Doupling Disk type Coupling / Staninless Steel Body
Bill of material
SDWBS-19C-3x3
PN
Product No.
SDWBS-19C
SH
Shape
Cylinder
FM
Fastening Method
General Clamp type mm
D
Outer Diameter
19.0
L
Length
26.3
L1
8.7
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
TAP2
Tap
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models