Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWC-64C/CW - Double Disk Type Coupling / Clamp Type or Clamp Split Type
Bill of material
SDWC-64C-12x12
PN
Product No.
SDWC-64C
SH
Shape
Cylinder
D
Outer Diameter
64.0
L
Length
84.4
L1
26.0
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
SP1
Split 1
mm
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
SP2
Split 2
mm
TAP2
Tap
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models