Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
Mader
Beschreibung
SE-P4/6-6 - Schwenkeinheit mit 4-fach oder 6-fach integrierter Luftdurchführung
Stückliste
MADER Pivoting unit SE-P4-6-22
TYP
Typ
ARTNR
Artikel-Nr.
ROT
Drehwinkel
°
SD
Stoßdämpfer
A
60 mm
B
115 mm
C
mm
D
69 mm
E
±0.02
48 mm
F
±0.02
72 mm
G
M8 mm
H
k7
Ø13 mm
I
1 mm
J
2.1 mm
K
12 mm
L
56 mm
M
M6 mm
N
k7
Ø10 mm
O
10 mm
P
Ø4.5 mm
Q
5.5 mm
R
M8 mm
S
Ø10.5 mm
T
6.5 mm
U
M5 mm
V
M5 mm
W
80 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models