Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Mader
Beschreibung
SE-PI6-9 - Schwenkeinheit mit 6-fach integrierter Luft-und Signaldurchführung
Stückliste
MADER Pivoting unit SE-PI6-9-32-H
TYP
Typ
SE-PI6-9-32-H
ARTNR
Artikel-Nr.
216354
ROT
Drehwinkel
°
A
90 mm
B
176 mm
C
127.0 mm
D
111 mm
E
±0.02
72 mm
F
19 mm
G
13.5 mm
H
95 mm
I
15 mm
J
2.1 mm
K
18 mm
L
82.5 mm
M
Thread
M8
N
Ø13H7 mm
O
132 mm
P
Thread
M5
Q
27 mm
R
Thread
M10
S
16 mm
T
Thread
R1/8
U
Thread
R1/8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models