Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Samtec
Description
SEAF8 Series - SEAF8 Series - 0,80 mm SEARAY™ High Speed High Density Open Pin Field Array Terminal
Bill of material
SEAF8-10-05.0-L-06-3
PN
Part Number
POS
Number of Positions
LS
Lead Style
-05.0 = 5 mm
PLOPT
Plating Specification
NR
Number of Rows
ST
Solder Type
-3: Lead-Free Solder Crimp
B
Width
mm
TROPT
Packaging Option
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD