Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
Seal insert 7-10,5mm 1=10pcs Y-Junct.
Bill of material
HARTING 6183401022200
MANUID
Product number of the Manufacturer
6183401022200
PREVIEW
Preview
DESCSHORT
Short Description
Cable seal, Clamping range: 7 ... 10.5 mm, Thermoplastic, Green
DESCLONG
Long Description
Cable seal, Clamping range: 7 ... 10.5 mm, Thermoplastic, Green
MANUTYPEDESC
Manufacturer Type Description
Seal insert 7-10,5mm 1=10pcs Y-Junct.
SUPPLIERALTNO
Alternative product number
61 83 401 0222 00
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
26
AAO057
Product type
Seal insert 7-10,5mm 1=10pcs Y-Junct.
AAU734
Manufacturer product description
Cable seal, Clamping range: 7 ... 10.5 mm, Thermoplastic, Green
AAW338
Manufacturer product designation
Cable seal, Clamping range: 7 ... 10.5 mm, Thermoplastic, Green
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
Download modelli CAD
Nessun processo di generazione è associato a questa parte