Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Seal insert 9-13mm 1=10pcs Y-Junct.
Bill of material
HARTING 6183401022100
PREVIEW
Preview
MANUID
Product number of the Manufacturer
6183401022100
DESCSHORT
Short Description
Cable seal, Clamping range: 9 ... 13 mm, Thermoplastic, Red
DESCLONG
Long Description
Cable seal, Clamping range: 9 ... 13 mm, Thermoplastic, Red
MANUTYPEDESC
Manufacturer Type Description
Seal insert 9-13mm 1=10pcs Y-Junct.
SUPPLIERALTNO
Alternative product number
61 83 401 0221 00
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
Seal insert 9-13mm 1=10pcs Y-Junct.
AAU734
Manufacturer product description
Cable seal, Clamping range: 9 ... 13 mm, Thermoplastic, Red
AAW338
Manufacturer product designation
Cable seal, Clamping range: 9 ... 13 mm, Thermoplastic, Red
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part