Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MinebeaMitsumi Inc.
Description
Seal Type
Bill of material
DDA-2115DD
PN
Part Number
SD
Bore Diameter
mm
D
Outside Diameter
mm
B
Width
4.000 mm
SR
Fillet Radius min
0.15 mm
BCZ
Ball Complement
DW
Ball Size
1.5875 mm
LI
Reference Diameter (inside)
mm
LO
Reference Diameter (outside)
mm
COR
Static Load Rating
N
CR
Dynamic Load Rating
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models