Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Sealing Profiles DI-PROF - DI-PROF 5.5x8 2K-MOS CR-20/60
Bill of material
SCHMALZ 10.01.01.10554 DI-PROF 5.5x8 2K-MOS CR-20/60
NAME
Name
10_01_01_10554
NNCUSTOM
DI-PROF 5.5x8 2K-MOS CR-20/60
NTCUSTOM
Dichtprofil
NBCUSTOM
DI-PROF 5.5x8 2K-MOS CR-20/60
LINACUSTOM
DI-PROF 5.5x8 2K-MOS CR-20/60
ARTNR
Order number
10.01.01.10554
C114
B
5.5 mm
C112
B1
8.5 mm
C117
H
8 mm
C115
H1
17.5 mm
C1023
Profilradius (min)
65 mm