Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Sealing ring for SPC suction plate - DR-SPC 250 NBR-55
Bill of material
SCHMALZ 10.01.01.01192 DR-SPC 250 NBR-55
NAME
Name
10_01_01_01192
NNCUSTOM
DR-SPC 250 NBR-55
NTCUSTOM
Dichtring für SPC-Saugplatte
NBCUSTOM
DR-SPC 250 NBR-55
LINACUSTOM
DR-SPC 250 NBR-55
ARTNR
Order number
10.01.01.01192
C126
d2
199.2 mm
C1804
d5
55 mm
C614
Ds
250 mm
C1688
Dmax(S)
258 mm
C117
H
24.5 mm
C171
Z
4.5 mm
C946
Baugröße
250
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
317 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models