Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Sealing Rings DR - DR G1 PA
Bill of material
SCHMALZ 10.07.08.00025 DR G1 PA
NAME
Name
10_07_08_00025
NNCUSTOM
DR G1 PA
NTCUSTOM
Dichtring
NBCUSTOM
DR G1 PA
LINACUSTOM
DR G1 PA
ARTNR
Order number
10.07.08.00025
C127
d
34 mm
C121
D
39 mm
C111
L
2 mm
C575
Weight
1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models