Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Sealing Rings DR - DR M5 PA
Bill of material
SCHMALZ 10.07.08.00019 DR M5 PA
NAME
Name
10_07_08_00019
NNCUSTOM
DR M5 PA
NTCUSTOM
Dichtring
NBCUSTOM
DR M5 PA
LINACUSTOM
DR M5 PA
ARTNR
Order number
10.07.08.00019
C127
d
5 mm
C121
D
8 mm
C111
L
1.2 mm
C575
Weight
1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models