Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Seat Cover Dispenser Diplomat-5A40
Bill of material
Seat_Cover_Dispenser-Bradley_Corp-Diplomat-5A40
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0
LOWEMITTINGMATERIAL
Low Emitting Material
0
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
DEFAULTELEVATION
Default Elevation
48
PAPERPRODUCTVISIBILITY
Paper Product Visibility
1
INSTALLATIONTYPE
Installation Type
Surface Mounted
WIDTH
Width
17.625
HEIGHT
Height
12.0625
DEPTH
Depth
1.75
WARRANTYINFORMATION
Warranty Information
Complete unit, one year.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
Diplomat Series
TECHNICALDATA
Technical Data
n/a
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
https://www.bradleycorp.com/download/2019/9417.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Toilet and Bath Specialties
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23-31 25 00
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODELINGCODE
Modeling Code
n/a
MODEL
Model
5A40
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.13
MANUFACTURER
Manufacturer
Bradley Corporation
DESCRIPTION
Description
Seat Cover Dispenser - 250 Capacity
FIRERATING
Fire Rating
n/a
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models