Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHNEIDER Torsysteme
Description
Sectional door Panorama - Sectional door Panorama
Bill of material
Panorama 40T 24000ST1224020002500604178
TYP
Type
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
Level of detail
B
Max. width
mm
Enter value for B
Max. width
mm
cm
inch
ft
H
Clear Height
mm
Enter value for H
Clear Height
mm
cm
inch
ft
FR
Min. free headroom
mm
Enter value for FR
Min. free headroom
mm
cm
inch
ft
SCHSYS
Rail system
DFB
Roof angle track system
DFBA
Angle of roof angle track system
°
EZ
Corner frame
SCHBET
Operation
CB
Control
HM
Middle panel height
mm
ST
Thickness of panels
mm
BH
Height of bottom section
629 mm
COLOUR
Colour
OB
Max. surface
18 m^2
WK
Max. wind force
Class 3-4
INFO
Specification text
Information
Specification text
INFOPDF
Datasheet PDF
Info PDF
ECLASS91
eCl@ss 9.1
22-28-02-02
UNICLASS2015
Uniclass 2015
PR_30_59_24_38
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models