Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Bradley
Description
Security Grab Bars Acorporation SA70
Bill of material
security_grab_bars_acorporation_sa70_002600sc_sa70_001240
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
COMPLIESTONAFTA
Complies To NAFTA
Yes
COMPLIESTOBUYAMERICANACT
Complies To Buy American Act
Yes
INSTRUCTIONS
Instructions
This is a face mounted fixture.
DEFAULTELEVATION
Default Elevation
2.750 FEET
MATERIAL
Material
Stainless Steel
RADIUS
Radius
0.060 FEET
OVERALLLENGTH
Overall Length
FEET
LENGTH
Length
FEET
DIAMETER
Diameter
0.130 FEET
WARRANTYINFORMATION
Warranty Information
Complete unit, one (1) year
VERSION
Version
1.0
TECHNICALDATA
Technical Data
http://www.bradleycorp.com/products/techdata/9310.pdf
URL
www.bradleycorp.com
TYPECOMMENTS
Type Comments
All grab bar configurations are specified using centerline to centerline dimensions
OMNICLASSTITLE
OmniClass Title
Bath Grab Bars
OMNICLASSCODE
OmniClass Code
23.40.20.21.47
MODEL
Model
MATERIALNOTE
Material Note
FLANGES, PLATE - 11 GA, TUBING - 18 GA.
MASTERFORMATSECTIONTITLE
MasterFormat Section Title
TOILET, BATH, AND LAUNDRY ACCESSORIES
MASTERFORMATNUMBER
MasterFormat Number
10.28.13.53
MANUFACTURER
Manufacturer
Bradley Corporation
DESCRIPTION
Description
Security Grab Bars
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
CODECOMPLIANCEANDCERTIFICATION
Code Compliance and Certification
ANSI Standard A117.1, ADA, ABA, ADAAG, UFAS
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели