Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SEK 2R 8P STD pre-assy cover W/O SR
Bill of material
HARTING 09181089622
MANUID
Product number of the Manufacturer
09181089622
PREVIEW
Preview
DESCSHORT
Short Description
PCB transition connectors, Solder termination, IDC termination, Rated current: ‌2.6 A, Thermoplastic resin (PBT), Grey, Contacts: 8
DESCLONG
Long Description
PCB transition connectors, Solder termination, IDC termination, Rated current: ‌2.6 A, Thermoplastic resin (PBT), Grey, Contacts: 8, Copper alloy, Sn over Ni, Termination side, Sn over Ni, Mating side
MANUTYPEDESC
Manufacturer Type Description
SEK 2R 8P STD pre-assy cover W/O SR
SUPPLIERALTNO
Alternative product number
09 18 108 9622
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAB230
Type of connection conductor
Soldered connection, IDC terminal connection
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
2.600 A
AAP662
Number of rows
2
AAP798
Application standards
IEC 60603-13
AAT080
Pole number
8
AAT149
Colour actuating element
Grey
AAW338
Manufacturer product designation
SEK 2R 8P STD pre-assy cover W/O SR
AAZ327
Grid dimensions 1
1.270 mm
AAZ328
Grid dimensions 2
2.540 mm
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
105 °C
AAZ363
Coating plug contact area
Tin (Sn), Termination side, Mating side
AAZ365
Coating conductor contact area
Tin (Sn), Termination side, Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polybutylene terephthalate
BAC818
Assembly
Other
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models