Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SEK CAB FLAT SH RND AWG28/7 20P 30,48m
Bill of material
HARTING 09180207007
MANUID
Product number of the Manufacturer
09180207007
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), AWG 28/7, PVC, Cable length: 30.48 m
DESCLONG
Long Description
Copper cable, (round), AWG 28/7, PVC, Cable length: 30.48 m
MANUTYPEDESC
Manufacturer Type Description
SEK CAB FLAT SH RND AWG28/7 20P 30,48m
SUPPLIERALTNO
Alternative product number
09 18 020 7007
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
SEK CAB FLAT SH RND AWG28/7 20P 30,48m
AAP775
Number of wires
20
AAQ328
AWG-number
AWG 28/7
AAU734
Manufacturer product description
Copper cable, (round), AWG 28/7, PVC, Cable length: 30.48 m
AAW338
Manufacturer product designation
Copper cable, (round), AWG 28/7, PVC, Cable length: 30.48 m
BAB378
Color of coat
Grey
BAB392
certificate/approval
CE
BAE029
Material of the mantle
PVC
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444993
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part